幫助
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
幫助
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
目錄: SKF Lubrication Systems
Created: 01.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF Lubrication Systems
Vent plugs
SKF Lubrication Systems
Fittings and Accessories
Other accessories
CAD模型選擇
{skf_lubrication/armaturen/weiteres_zubehoer/9_entlueftungsschrauben_din7603.prj},{NB=833-330-016},{CNSORDERNO=833-330-016},{D1=M10x1},{D111=10.000},{D222=1.000},{D333=8.773},{D2=14},{L1=17},{L2=8},{L3=3},{SW=11},{CNSMAT=Stahl. Oberfläsche verzinkt},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
SW
Width across flats
[mm]
CNSMAT
Material
ⁿ/ₐ
833-330-016
833-330-016
M10x1
14
17
8
11
Steel, galvanized surface
Previews
3D
尺寸
2D